text.skipToContent text.skipToNavigation

Catalog No. : CO43-125HI

Description:  400A OH-UG 3P125A_C/W HQ BRK

UPC: 624871011288

Made or assembled in Canada.

Meter socket 400 amperes (200 amperes per position) single phase 120/240 volts. Combination overhead/underground 3 gang with blank compartment, complete with Siemens 3 x QJH 125 A 2 pole 22 kA rated circuit breakers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Residential Meter Socket Circuit Breaker Combinations

Special Features

Supplied with screw type rings

Application

For combination overhead/underground service

Specifications

Voltage Rating

120/240 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Dimensions

Size

37-1/2 Inches Height x 39-3/8 Inches Width x 5-1/2 Inches Depth

Documents/Support Tools

Sales Drawing

Click here