text.skipToContent text.skipToNavigation

Catalog No. : CO43-125

Description:  400A OH-UG 3P125A_C/W BRK

UPC: 624871012858

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Residential Meter Socket Circuit Breaker Combinations

Special Features

Supplied with screw type rings

Application

For combination overhead/underground service

Specifications

Voltage Rating

120/240V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716

Dimensions

Size

37-1/2 Inches Height x 39-3/8 Inches Width x 5-1/2 Inches Depth

Documents/Support Tools

Sales Drawing

Click here