Catalog No. : CO2MSB-200
Description: 200A/120/240V COM OH-UG W/BRK SKT
UPC: 624871004433
Made or assembled in Canada.
						Meter socket 200 amperes single phase. Combination overhead-underground. Complete with Siemens QJ 200 amperes 2 pole 10 kA rated circuit breaker, complete with neutral bar (splitter included).
					
						View More
						View Less
					
				
				For more info visit: 
				tnb.ca.abb.com/en/
					
			- Made or assembled in Canada.
Descriptors
| Category | Residential Meter Socket Circuit Breaker Combinations | 
| Application | For combination overhead/underground service | 
Specifications
| Voltage Rating | 120/240 V | 
| Phase | 1 Phase | 
Classifications
| Brand Name | Microlectric | 
| Standard | 
															CSA 27716 | 
Dimensions
| Size | 39-3/8 Inches Height x 12 Inches Width x 5-7/16 Inches Depth | 
Documents/Support Tools
| Sales Drawing | 
 
	
								