text.skipToContent text.skipToNavigation

Catalog No. : CO2MS-2446

Description:  200A/120-240V COM OH-UG FORTIS

UPC: 624871003115

Made or assembled in Canada.

Meter socket 200 amperes single phase. Combination overhead-underground. Provision for field-installed Cutler Hammer (ED, EDH) 200 amperes 2 pole 10 kA rated circuit breaker, provision for pole mounting, complete with 2446 connector (splitter included), Fortis Alberta approved.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Residential Meter Socket Circuit Breaker Combinations

Application

For combination overhead/underground service

Specifications

Voltage Rating

120/240 V

Phase

1 Phase

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Dimensions

Size

39-3/8 Inches Height x 12 Inches Width x 5-7/16 Inches Depth

Documents/Support Tools

Sales Drawing

Click here