text.skipToContent text.skipToNavigation

Catalog No. : CO27B-100

Description:  200A/120-208V 3PH CA/ DISJ 100A

UPC: 624871005416

Made or assembled in Canada.

Meter socket complete with Siemens QJ 100A 3 pole 10 kA rated circuit breaker
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Commercial Single Meter Sockets

Special Features

Supplied with screw type rings

Application

For overhead installation

Specifications

Voltage Rating

120/208 V

Phase

Polyphase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Dimensions

Size

32-3/4 Inches Height x 11-13/16 Inches Width x 5-7/16 Inches Depth

Documents/Support Tools

Sales Drawing

Click here