text.skipToContent text.skipToNavigation

Catalog No. : CO24-U

Description:  200A UG 4 POS 200A WO BREAKER

UPC: 624871009742

Made or assembled in Canada.

Meter socket 200 amperes. Underground. 4 gang, provision for Siemens 4 x (QJ), 200 amperes 2 pole 10 kA rated circuit breakers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Residential Meter Socket Circuit Breaker Combinations

Special Features

Supplied with screw type sealing rings

Application

For underground installation only

Specifications

Voltage Rating

120/240 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716

Dimensions

Size

30 Inches Height x 35-1/4 Inches Width x 5-1/2 Inches Depth

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 27716 463201 N/A 70013238_2022-08-16 N/A

Documents/Support Tools

Sales Drawing

Click here