text.skipToContent text.skipToNavigation

Catalog No. : CO24-200HI

Description:  200A OH 4 POS 200A CW BRAKER HI

UPC: 624871009650

Made or assembled in Canada.

Meter socket 200 amperes. Combination overhead/underground. 4 gang with blank compartment, complete with Siemens 4 x QJH 200 amperes 2 pole 22 kA rated circuit breakers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Residential Meter Socket Circuit Breaker Combinations

Special Features

Supplied with screw type sealing rings

Application

For combination overhead/underground service

Specifications

Voltage Rating

120/240 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716

Dimensions

Size

30 Inches Height x 43-3/4 Inches Width x 5-1/2 Inches Depth

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 27716 463201 N/A 70013238_2022-08-16 N/A

Documents/Support Tools

Sales Drawing

Click here