text.skipToContent text.skipToNavigation

Catalog No. : CO23-U

Description:  200A UG 3 POS 200A WO BREAKER

UPC: 624871009735

Made or assembled in Canada.

Meter socket 200 amperes. Underground. 3 gang, provision for Siemens 3 x (QJ), 200 amperes 2 pole 10 kA rated circuit breakers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Residential Meter Socket Circuit Breaker Combinations

Special Features

Supplied with screw type sealing rings

Application

For combination overhead/underground service

Specifications

Voltage Rating

120/240 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Dimensions

Size

30 Inches Height x 26-1/2 Inches Width x 5-1/2 Inches Depth

Documents/Support Tools

Sales Drawing

Click here