text.skipToContent text.skipToNavigation

Catalog No. : CO22-125-U

Description:  200A UG 2 POS 125A CW BREAKER

UPC: 624871012841

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Residential Meter Socket Circuit Breaker Combinations

Special Features

Supplied with screw type sealing rings

Application

For combination underground service

Specifications

Voltage Rating

120/240V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Dimensions

Size

30 Inches Height x 17-3/4 Inches Width x 5-1/2 Inches Depth

Documents/Support Tools

Sales Drawing

Click here