Alternate Catalog No. : CO 20 B
Catalog No. : CO20B
Description: INSUL CVR, HTYPE CONN 2-1/4 BLK
UPC: 783786714278
Insulating Cover, H Type Connector Cover, 2-1/4 inch high X 4-1/2 inch long X 1-5/8 inch wide. Black Polypropylene
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Tapered Drains in Both Cover Halves Prevent Accumulations of Water with the Cover, Regardless of Which Half of the Cover is Down
- Made from Black Polyproylene to Resist the Elements , UV Sun Rays and Common Contaminants
- Thin Strips of the 'Grass Skirt' Mold Around the Conductors to Provide a Highly Reliable End Enclosure
Descriptors
Category |
Wire connectors |
Special Features |
Thin strips of the grass skirt mold around the conductor to provide a reliable enclosure |
Specifications
Material |
Polypropylene |
Color |
Black |
Insulation |
Polypropylene |
Classifications
Brand Name |
Homac |
Dimensions
Size |
Length 4-1/2 inches X 1-5/8 inches wide X 2-1/4 inches tall |
Documents/Support Tools
Sales Drawing |