Catalog No. : CO2-GBC
Description: 200A/120-240V COM UG 3K0 MTR
UPC: 624871012926
Made or assembled in Canada.
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Residential Meter Socket Circuit Breaker Combinations |
Special Features |
Supplied with screw type rings |
Application |
For underground installation |
Specifications
Voltage Rating |
120/240V |
Phase |
1 Phase |
Enclosure |
Weatherproof Type 3R |
Classifications
Brand Name |
Microlectric |
Standard |
CSA 27716 |
Dimensions
Size |
32-3/4 Inches Height x 11-13/16 Inches Width x 5-7/16 Inches Depth |
Documents/Support Tools
Sales Drawing |