text.skipToContent text.skipToNavigation

Catalog No. : CO2-200UG

Description:  200A/120-240V COM UG 1/2IN STUD

UPC: 708917407898

Meter socket 200 A Max 120/240 volts. Underground c/w 1/2" studs.Complete with ABB A2A 200 amperes 2 pole 10 kA rated circuit breaker. Comes with gutter and 2 1/2 In bottom KO
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Residential Meter Socket Circuit Breaker Combinations

Type

Meter Sockets

Special Features

Supplied with studs on line side and 10kA breaker

Application

For underground installation only

Specifications

Voltage Rating

120/240 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716

Dimensions

Size

36-5 ⁄32 Inches Height x 12 Inches Width x 5-17⁄32 Inches Depth

Documents/Support Tools

Sales Drawing

Click here