text.skipToContent text.skipToNavigation

Catalog No. : CO2-200G

Description:  200A/120-240V COM UG W/BRK MTR

UPC: 624871049830

Made or assembled in Canada.

Meter socket 200 amperes 120/240 volts. Underground. complete with Siemens QJ 200 amperes 2 pole 10 kA rated circuit breaker.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Residential Meter Socket Circuit Breaker Combinations

Special Features

Supplied with screw type rings

Application

For underground installation

Specifications

Voltage Rating

120/240 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Dimensions

Size

32-3/4 Inches Height x 11-13/16 Inches Width x 5-7/16 Inches Depth

Documents/Support Tools

Sales Drawing

Click here