text.skipToContent text.skipToNavigation

Catalog No. : CO2-125HI-UG

Description:  125A/22KA/120-240V COM UG 1/2IN STD

UPC: 708917407836

Meter socket 200 A Max 120/240 volts. Underground c/w 1/2" studs.Complete with ABB A2N 125 amperes 2 pole 22 kA rated circuit breaker. Comes with gutter and 2 1/2 In bottom KO
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Residential Meter Socket Circuit Breaker Combinations

Special Features

Supplied with studs on line side and 22kA breaker

Application

For underground installation only

Specifications

Voltage Rating

120/240 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716

Dimensions

Size

36-5 ⁄32 Inches Height x 12 Inches Width x 5-17⁄32 Inches Depth

Documents/Support Tools

Sales Drawing

Click here