text.skipToContent text.skipToNavigation

Catalog No. : CO2-125HI-GBC

Description:  125A/120-240V COM UG 3KOW/22KA BRK

UPC: 708917407829

Made or assembled in Canada.

Meter socket 200 amperes maximum 120/240 volts. Underground.Complete with ABB A2N 125 amperes 2 pole 22 kA rated circuit breaker. Comes with gutter and 3 Inch bottom KO
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Residential Meter Socket Circuit Breaker Combinations

Special Features

Supplied with screw type ring

Application

For underground installation

Specifications

Voltage Rating

120/240 VAC

Phase

1 Phase

Enclosure

Type 3R weather proof

Amperage Rating

125 Amp

Classifications

Brand Name

Microlectric

Standard

CSA 27716

Dimensions

Size

32-3/4 Inches Height x 11-13/16 Inches Width x 5-7/16 Inches Depth

Documents/Support Tools

Sales Drawing

Click here