text.skipToContent text.skipToNavigation

Catalog No. : CO13-100

Description:  200A 120/240V COM OH W/BRKR

UPC: 624871010465

Made or assembled in Canada.

Meter socket 200 amperes (100 amperes per position). Overhead. 3 gang, c/w Siemens 3 x Q2100 100 amperes 2 pole 10 kA rated circuit breakers
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Residential Meter Socket Circuit Breaker Combinations

Special Features

Supplied with screw type rings

Application

For overhead installation

Specifications

Voltage Rating

120/240 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Dimensions

Size

23-1/2 Inches Height x 24-3/4 Inches Width x 4-3/8 Inches Depth

Documents/Support Tools

Sales Drawing

Click here