text.skipToContent text.skipToNavigation

Catalog No. : CO12-100HI-U

Description:  200A/120-240V COM UG BRK HQ SKT

UPC: 624871008653

Made or assembled in Canada.

Meter socket 200 amperes (100 amperes per position). Overhead. 2 gang with blank compartment, c/w Siemens 2 x Q2100H 100 amperes 2 pole 22 kA rated circuit breakers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Residential Meter Socket Circuit Breaker Combinations

Special Features

Supplied with screw type rings

Application

For underground installation

Specifications

Voltage Rating

120/240 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Dimensions

Size

23-1/2 Inches Height x 16-1/2 Inches Width x 4-3/8 Inches Depth

Documents/Support Tools

Sales Drawing

Click here