text.skipToContent text.skipToNavigation

Alternate Catalog No. : CNC 5416 K

Catalog No. : CNC5416K

Description:  CONDUIT CAPS W/30 INCH SCH 40

UPC: 783786713691

Conduit Caps with 30 inch Schedule 40, 3 Inch Tube.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rubber molded seal

Special Features

Fits 3 inch Pipe, 2 Outlets for Conductor Diameter Ranges 1.031 to 1.531 and .28 to .42 in

Application

Ideal for the installation or replacement of cables

Specifications

Material

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Outside Diameter

3-35/64 in

Size

Base Length 30 in

Documents/Support Tools

SDS

Click here