text.skipToContent text.skipToNavigation

Alternate Catalog No. : CNC 3-1 G

Catalog No. : CNC3-1G

Description:  PIPE/COND SEAL 3IN, LEN 2-1/2

UPC: 783786713677

Flood-Seal Pipe/Conduit Seals, pipe size 3, decimal range (1)1.031-1.531, (1).280 -.420, outside body - length 2-1/2 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Flood-Seal EPDM Rubber Seals Out Water, Insects, Rodents and Dirt.
  • Durable and Unaffected by Sun, Rain or Soil.
  • Easily Removable.
  • Ideal for Installations or Cable Replacements.
  • Tight Fitting to Prevent Accidental Removal.

Descriptors

Category

Rubber molded seal

Special Features

Fits 3 inch Pipe, 2 Outlets for Conductor Diameter Ranges 1.031 to 1.531 and .28 to .42 in

Application

Ideal for the installation or replacement of cables

Specifications

Material

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Outside Diameter

3-35/64 in

Size

Base Length 2-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here