text.skipToContent text.skipToNavigation

Catalog No. : CN1616

Description:  COPPER C CONNECTOR 16-16SQMM

UPC: 5414363466970

Copper C Shape Connector - Conductor Range Main 16 millimeters squared Tap 1.5-16 millimeters squared
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression connector

Specifications

Conductor Range

1.5-16mm2

Material

Copper

Number Of Mounting Holes

0

Classifications

Brand Name

Furse

Standard

BS 7430
BS 7430

Compliance and Certifications

RoHS Out of scope of RoHS
ETIM EC002290 C-clamp for round wire

Cross section through-wiring core

16 mm²

Cross section branch core

16 mm²

Tinned

N