text.skipToContent text.skipToNavigation

Catalog No. : CM2000G

Description:  CRIMP TOOL FOR INSUL WIRE 22-16AWG

UPC: 728494143125

Crimper for Insulated Wire Joint wire sizes 22-16 AWG, 16-14 AWG, 12-10 AWG
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire lug crimping tool

Specifications

Handle Color

Blue

Classifications

Brand Name

Application Tooling

Dimensions

Wire Size

22-10 AWG

Compliance and Certifications

RoHS RoHS3 Compliant