text.skipToContent text.skipToNavigation

Catalog No. : CM2000D

Description:  CRIMP TOOL NONINSULATED DISCONNECTS

UPC: 728494145723

For Non-insulated Terminals Wire Sizes 22-16 AWG, 16-14 AWG, 12-10 AWG, 8 AWG
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire lug crimping tool

Specifications

Handle Type

Palm Grip

Handle Color

Blue

Classifications

Brand Name

Application Tooling

Dimensions

Wire Size

22-10 AWG

ETIM EC000168 Crimp tool cable lugs, cable end sleeves, screen connection

AWG-range

22-10

With locking device (for mechanical tools)

Y

Construction/operation

Mechanical