text.skipToContent text.skipToNavigation

Catalog No. : CM100B 1/2

Description: 

UPC:

CHANNEL MASTER NUT
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Channel nuts

Special Features

GoldGalv finish provides all the features and protection without the use of chemical compound

Application

For use with B series channel.

Specifications

Material of Construction

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Superstrut