text.skipToContent text.skipToNavigation

Catalog No. : CM-PC-L

Description:  PLASTIC COMBO PICTO 120-347V

UPC: 624616364907

Plastic pictogram combination unit, 3.6 volt with 2 watt LED heads,Input Voltage: 120V, 277V & 347V/60HZ,Battery Ni-cd 3.6V 2000mAH,Lamps: 2 x 2W LED Max:27W,Emergency operation time: 2 hours
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting