Catalog No. : CM-PB-L
Description: PLASTIC BATTERY 120/347V
UPC: 624616364891
Plastic battery unit 3.6 volts with 2 watt LED heads,Input Voltage: 120V, 277V & 347V/60HZ,Battery Ni-cd 3.6V 2000mAH,Lamps: 2 x 2W LED Max:27W, Emergency operation time: 2 hours
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.