text.skipToContent text.skipToNavigation

Catalog No. : CLTC5P

Description:  CLASS LEVER CONN 5 PORT OR BOX/50

UPC: 708917404392

Classic lever connector, 5 ports, orange, box of 50
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Lever for easy insertion and release of wires
  • Heavy duty design
  • Re-useable
  • Quick wire strip length reference on connector
  • Easy diagnosis via continuity check port
  • Wide wire range compatibility
  • Transparent housing for easy wire connection verification

Descriptors

Category

Wire connectors

Specifications

Number Of Poles

5

Material

Polycarbonate

Color

Orange

Voltage Rating

600 V

Temperature Rating

105 °C

Wire Type

Copper solid/stranded

Classifications

Brand Name

Marrette

Standard

CULUS 6B55

Dimensions

Wire Size

#12-#28 sol/str

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here