Catalog No. : CLTC4B25
Description: CLASS LEVER CONN 4 PORT OR BOX/25
UPC: 708917404378
Classic lever connector, 4 ports, orange, box of 25
View More
View Less
For more info visit:
electrification.us.abb.com
- Lever for easy insertion and release of wires
- Heavy duty design
- Re-useable
- Quick wire strip length reference on connector
- Easy diagnosis via continuity check port
- Wide wire range compatibility
- Transparent housing for easy wire connection verification
Descriptors
|
Category |
Wire connectors |
Specifications
|
Number Of Poles |
4 |
|
Material |
Polycarbonate |
|
Color |
Orange |
|
Voltage Rating |
600 V |
|
Temperature Rating |
105 °C |
|
Wire Type |
Copper solid/stranded |
Classifications
|
Brand Name |
Marrette |
|
Standard |
CULUS 6B55 |
Dimensions
|
Wire Size |
#12-#28 sol/str |