text.skipToContent text.skipToNavigation

Alternate Catalog No. : CLRTR 65 SLC

Catalog No. : CLRTR65SLC

Description:  ALUM TRANSFORM CONN NO6 - 500KCMIL

UPC: 783786713578

Aluminum Insulated Transformer Connector with Clear PVC Boot. Six Outlets - Wire Size #6 to 500 kcmil. 9-29/64 inch long x 1-5/8 inch high x 1-3/8 inch wide. Stud Size 5/8 inch - Tapped 5/8-11 UNC-2B. Includes Screws - Six 3/4-16 x 15/16 inch, One 9/16-18 x 3/4 inch. With Street Light Option. Caps and Grease.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Clear PVC Enables Safe and Time-Saving Installations and Disconnects - and Provides Insulation
  • Versatile Design Enables Right- or Left-Handed Installation
  • Dual-Rated to Accept Aluminum or Copper Conductors
  • RUS Accepted

Descriptors

Category

Electrical underground bus connector

Special Features

Clear PVC Covers enables safe and time saving installations and disconnects - and provides insulation. Versatile design enables right and left hand installation. Dual rated to accept Aluminum or Copper Conductors.

Application

Transformer Connection

Specifications

Connection

Mechanical

Conductor Range

#6 to 500 kcmil

Number Of Conductors

4

Material

Aluminum connector, Clear PVC Cover

Insulation

PVC Cover

Classifications

Brand Name

Homac

Standard

RUS Accepted

Dimensions

Size

9.454 inches long x 1.375 inch wide x 1.625 inch high

Documents/Support Tools

SDS

Click here