Alternate Catalog No. : CLRTR 4 K-SW
Catalog No. : CLRTR4K-SW
Description: AL INS TFR CONN NO12-350 3 X 4 COND
UPC: 783786713516
- Clear PVC Enables Safe and Time-Saving Installations and Disconnects - and Provides Insulation
- Versatile Design Enables Right- or Left-Handed Installation
- Dual-Rated to Accept Aluminum or Copper Conductors
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Clear PVC Covers enables safe and time saving installations and disconnects - and provides insulation. Versatile design enables right and left hand installation. Dual rated to accept Aluminum or Copper Conductors. |
|
Application |
Transformer Connection |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Number Of Conductors |
6 |
|
Material |
Aluminum connector, Clear PVC Cover |
|
Insulation |
PVC Cover |
Classifications
|
Brand Name |
Homac |
|
Standard |
RUS Accepted |
Dimensions
|
Size |
5.937 inches long x .875 inch wide x 1.250 inch high |
Documents/Support Tools
|
SDS |