text.skipToContent text.skipToNavigation

Alternate Catalog No. : CLR 6350

Catalog No. : CLR6350

Description:  INSUL AL PEDEST CONNECTOR 6 OUTLETS

UPC: 783786713592

Insulated Aluminum Pedestal Connectors, wire range 12-350, outlets 6
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • See the Connector Through the Transparent Insulator
  • Integral Wrench Outlet Cover - No Lost Parts to Worry About
  • Connector and Cable Outlets for Safer Connections - the Connector Securely Locks in Cover while the Cable Outlets Self Adjust.
  • RUS Accepted

Descriptors

Category

Wire terminal disconnect

Special Features

Connector and Cable Outlets. Safer Connections - the connector securely locks in cover while the cable outlets self adjust. Integral Wrench Outlet Covers - No lost parts to worry about.

Specifications

Material

PVC

Color

Transparent

Insulation

yes

Mounting

Pedestal

Classifications

Brand Name

Homac

Dimensions

Wire Size

#12 to 350 kcmil

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here