text.skipToContent text.skipToNavigation

Catalog No. : CL4-V

Description:  20A/600V TRANS OH CIR CL L N/H MTR

UPC: 624871020495

Made or assembled in Canada.

Transformer rated meter sockets. 4 jaw. Circuit closing on left side.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Test Block Bypass Meter Sockets

Application

For overhead hub opening only

Specifications

Voltage Rating

600 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Amperage Rating

20 Amps

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Dimensions

Size

9-1/4 Inches Height x 7-5/8 Inches Width x 3-11/16 Inches Depth

Documents/Support Tools

Sales Drawing

Click here