Catalog No. : CL4-TV
Description: 20A/600V TRANS OH CIR CL LFT MTR
UPC: 624871003061
Made or assembled in Canada.
Transformer rated meter sockets. 4 jaw. Circuit closing on left side no hub opening.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Test Block Bypass Meter Sockets |
|
Application |
For overhead hub opening only |
Specifications
|
Voltage Rating |
600 V |
|
Phase |
1 Phase |
|
Enclosure |
Weatherproof Type 3R |
|
Amperage Rating |
20 Amps |
Classifications
|
Brand Name |
Microlectric |
|
Standard |
CSA 27716 |
Dimensions
|
Size |
9-1/4 Inches Height x 7-5/8 Inches Width x 3-11/16 Inches Depth |
Documents/Support Tools
|
Sales Drawing |