text.skipToContent text.skipToNavigation

Catalog No. : CKSUV

Description:  SHALLOW DEPTH UNIVERSAL COVER

UPC: 42269005105

Single Gang While-In-Use Universal Shallow Cover, 2-1/4 Internal Depth, Silver, Aluminum Alloy, For use with GFI Receptacle
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Combination box or device-mounting design provides flexibility in installation.
  • NEMA 3R rating ensures protection against falling rain, sleet and external ice formation when used with appropriate device boxes
  • Clear UL and CSA markings speed approval by inspectors
  • Wide range of cover depths and receptacle configurations accommodate almost every common plug and cord size when combined with included adapter plates
  • Combination box or device mounting design provides flexibility in installation

Descriptors

Category

Electrical box covers

Special Features

Die-cast metal construction provides long-lasting durability

Application

Residential-Holiday and landscape lighting, wells and sump pumps, sprinkler systems, plug-in timers, garages and patios

Specifications

Material

Aluminum Alloy

Finish

Powder-coated

Color

Silver

Knockouts

0

Classifications

Brand Name

Red Dot

Standard

UL E28688

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E28688 N/A QCIT N/A N/A
ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Depth

57.15 mm

Shape

Rectangular

Type of fastening

Cover for screw mounting

Model

Mounting cover

Material

Other

Colour

Black

With screws

N

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here