Catalog No. : CKPS-W-CN
Description: 1G NM WIU SHALLOW COVER XDUTY WHITE
UPC: 42269008373
One cover handles GFCI, single, duplex or switch configurations. Red Dot Code Keeper extra-duty nonmetallic weatherproof while-in-use covers make it easier than ever to comply with Canadian Electrical Code requirements for receptacles in wet locations.
- Complies with CEC Rule 26-708(2) for extra-duty outlet box hoods.
- Robust stainless steel hinge pin – ideal for high-traffic areas.
Descriptors
Category |
Electrical box covers |
Special Features |
Robust stainless steel hinge pin is ideal for high-traffic areas |
Application |
Accepts GFCI, single, duplex or switch configurations |
Specifications
Material |
Non-metallic |
Shape |
Rectangular |
Color |
White |
Insulation |
None |
Mounting |
Keyhole |
Knockouts |
0 |
Classifications
Brand Name |
Red Dot |
Dimensions
Size |
2-5/32 Inches x 4-11/16 Inches x 6-5/32 Inches |
Depth |
54.7624 mm |
Shape |
Rectangular |
Type of fastening |
Cover for screw mounting |
Model |
Mounting cover |
Material |
Plastic |
Colour |
White |
With screws |
N |
Documents/Support Tools
Sales Drawing |