text.skipToContent text.skipToNavigation

Catalog No. : CKPS-C-CN

Description:  1G NM WIU SHALLOW COVER XDUTY CLR

UPC: 42269008335

One cover handles GFCI, single, duplex or switch configurations. Red Dot Code Keeper extra-duty nonmetallic weatherproof while-in-use covers make it easier than ever to comply with Canadian Electrical Code requirements for receptacles in wet locations.

Single Gang While-In-Use Universal Shallow Cover, 2-5/32 Inch Internal Depth, Clear, Non-Metallic, with Ground Screw, For use with Duplex, GFI, Switch and Single Receptacles
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Complies with CEC Rule 26-708(2) for extra-duty outlet box hoods.
  • Robust stainless steel hinge pin – ideal for high-traffic areas.

Descriptors

Category

Electrical box covers

Special Features

Robust stainless steel hinge pin is ideal for high-traffic areas

Application

Accepts GFCI, single, duplex or switch configurations

Specifications

Material

Non-metallic

Color

Clear

Knockouts

0

Classifications

Brand Name

Red Dot

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 18685 441302 N/A 2173478_2015-08-28 N/A
UL E11461 N/A QCMZ N/A N/A
ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Depth

54.7624 mm

Shape

Rectangular

Type of fastening

Cover for screw mounting

Model

Mounting cover

Material

Plastic

Colour

Other

With screws

N

Documents/Support Tools

Sales Drawing

Click here

Click here