text.skipToContent text.skipToNavigation

Catalog No. : CKPS-BK-CN

Description:  1G NM WIU SHALLOW COVER XDUTY BLACK

UPC: 42269010925

One cover handles GFCI, single, duplex or switch configurations. Red Dot Code Keeper extra-duty nonmetallic weatherproof while-in-use covers make it easier than ever to comply with Canadian Electrical Code requirements for receptacles in wet locations.

Single Gang While-In-Use Universal Shallow Cover, 2-5/32 Inch Internal Depth, Black, Non-Metallic. For use with Duplex, GFI, Switch and Single Receptacles
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical box covers

Type

While-in-use weatherproof covers

Special Features

Robust stainless steel hinge pin is ideal for high-traffic areas

Application

Accepts GFCI, single, duplex or switch configurations

Specifications

Material

Non-metallic

Shape

Rectangular

Color

Black

Classifications

Brand Name

Red Dot

Dimensions

Size

2-5/32 in x 4-11/16 in x 6-5/32 in

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here