text.skipToContent text.skipToNavigation

Catalog No. : CKPS

Description:  1G NM WIU SHALLOW COVER, XDUTY, CLR

UPC: 42269006751

Single Gang While-In-Use Universal Shallow Cover, 2-5/32 Inch Internal Depth, Clear, Non-Metallic, For use with Duplex, GFI, Switch and Single Receptacles
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Manufactured with a high impact UV-resistant polycarbonate material
  • Available in 1 and 2 gang configurations with a variety of cover depths
  • Accommodates numerous receptacle configurations and almost every common plug and cord size
  • Keyhole mounts make it fast and easy to install, simply loosen existing device screws and slide cover over
  • Lockable covers comply with OSHA lockout/tag out requirements
  • Ships with adapter plates and pre-mounted gaskets
  • Wasp guard keeps out unwanted pests

Descriptors

Category

Electrical box covers

Special Features

Robust stainless steel hinge pin is ideal for high-traffic areas

Application

Accepts GFCI, single, duplex or switch configurations

Specifications

Material

Non-metallic

Color

Clear

Knockouts

0

Classifications

Brand Name

Red Dot

Standard

UL E11461
UL E11461

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Depth

54.7624 mm

Shape

Rectangular

Type of fastening

Cover for screw mounting

Model

Mounting cover

Material

Plastic

Colour

Other

With screws

N

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here