Catalog No. : CKPM-W
Description: NM WIU COVER, X-DUTY, WHITE
UPC: 42269006706
One cover handles GFCI, single, duplex or switch configurations. Red Dot Code Keeper extra-duty nonmetallic weatherproof while-in-use covers make it easier than ever to comply with Canadian Electrical Code requirements for receptacles in wet locations.
- Complies with CEC Rule 26-708(2) for extra-duty outlet box hoods.
- Manufactured with a high impact UV-resistant polycarbonate material
- Available in 1 and 2 gang configurations with a variety of cover depths
- Robust stainless steel hinge pin – ideal for high-traffic areas.
- Accommodates numerous receptacle configurations and almost every common plug and cord size
- Keyhole mounts make it fast and easy to install, simply loosen existing device screws and slide cover over
- Lockable covers comply with OSHA lockout/tag out requirements
- Ships with adapter plates and pre-mounted gaskets
- Wasp guard keeps out unwanted pests
Descriptors
Category |
Electrical box covers |
Special Features |
Robust stainless steel hinge pin is ideal for high-traffic areas |
Application |
Accepts GFCI, single, duplex or switch configurations |
Specifications
Material |
Non-metallic |
Knockouts |
Yes |
Classifications
Brand Name |
Red Dot |
Standard |
UL E11461 |
Depth |
73.025 mm |
Shape |
Rectangular |
Type of fastening |
Cover for screw mounting |
Model |
Mounting cover |
Material |
Plastic |
Colour |
White |
With screws |
N |
Documents/Support Tools
Sales Drawing |