text.skipToContent text.skipToNavigation

Catalog No. : CKPM-BULK

Description:  1G NM WIU MED CVR,XDUTY,CLR,BULK PK

UPC: 42269007321

Single Gang While-In-Use Universal Medium Cover, 2-7/8 Inch Internal Depth, Clear, Non-Metallic, For use with Duplex, GFI, Switch and Single Receptacles, Pack of 36
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Manufactured with a high impact UV-resistant polycarbonate material

Descriptors

Category

Electrical box covers

Special Features

Accommodates numerous receptacle configurations and almost every common plug and cord size

Application

Accepts GFCI, single, duplex or switch configurations

Specifications

Color

Clear

Knockouts

0

Classifications

Brand Name

Red Dot

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Depth

73.025 mm

Shape

Rectangular

Type of fastening

Cover for screw mounting

Model

Mounting cover

Material

Plastic

Colour

Other

With screws

N

Documents/Support Tools

Sales Drawing

Click here

Click here