Catalog No. : CKPM-BR-CN
Description: 1G NM WIU MEDIUM COVER XDUTY BRZ
UPC: 42269008496
One cover handles GFCI, single, duplex or switch configurations. Red Dot Code Keeper extra-duty nonmetallic weatherproof while-in-use covers make it easier than ever to comply with Canadian Electrical Code requirements for receptacles in wet locations.
- Complies with CEC Rule 26-708(2) for extra-duty outlet box hoods.
- Robust stainless steel hinge pin – ideal for high-traffic areas.
Descriptors
|
Category |
Electrical box covers |
|
Special Features |
Robust stainless steel hinge pin is ideal for high-traffic areas |
|
Application |
Accepts GFCI, single, duplex or switch configurations |
Specifications
|
Material |
Non-metallic |
|
Shape |
Rectangular |
|
Color |
Bronze |
|
Insulation |
None |
|
Mounting |
Keyhole |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Red Dot |
Dimensions
|
Size |
3-11/32 Inches x 4-11/16 Inches x 6-5/32 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 18685 | 441302 | N/A | 2173478_2015-08-28 | N/A |
| UL | E11461 | N/A | QCMZ | N/A | N/A |
|
Depth |
73.025 mm |
|
Shape |
Rectangular |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Material |
Plastic |
|
Colour |
Other |
|
With screws |
N |
Documents/Support Tools
|
Sales Drawing |