Catalog No. : CKPM-BK-CN
Description: 1G NM WIU MEDIUM COVER XDUTY BLACK
UPC: 42269010918
One cover handles GFCI, single, duplex or switch configurations. Red Dot Code Keeper extra-duty nonmetallic weatherproof while-in-use covers make it easier than ever to comply with Canadian Electrical Code requirements for receptacles in wet locations.
Descriptors
|
Category |
Electrical box covers |
|
Type |
While-in-use weatherproof covers |
|
Special Features |
Robust stainless steel hinge pin is ideal for high-traffic areas |
|
Application |
Accepts GFCI, single, duplex or switch configurations |
Specifications
|
Material |
Non-metallic |
|
Shape |
Rectangular |
|
Color |
Black |
Classifications
|
Brand Name |
Red Dot |
Dimensions
|
Size |
3-11/32 in x 4-11/16 in x 6-5/32 in |
Documents/Support Tools
|
Sales Drawing |