Catalog No. : CKMU
Description: 31/4 DP. 1 GA WHILE IN USE
UPC: 42269004658
- Combination box or device-mounting design provides flexibility in installation.
- NEMA 3R rating ensures protection against falling rain, sleet and external ice formation when used with appropriate device boxes
- Clear UL and CSA markings speed approval by inspectors
- Wide range of cover depths and receptacle configurations accommodate almost every common plug and cord size when combined with included adapter plates
- Combination box or device mounting design provides flexibility in installation
Descriptors
|
Category |
Electrical box covers |
|
Special Features |
Die-cast metal construction provides long-lasting durability |
|
Application |
Residential-Holiday and landscape lighting, wells and sump pumps, sprinkler systems, plug-in timers, garages and patios |
Specifications
|
Material |
Aluminum Alloy |
|
Finish |
Powder-coated |
|
Color |
Silver |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
UL E28688 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E28688 | N/A | QCIT | N/A | N/A |
|
Depth |
82.55 mm |
|
Shape |
Rectangular |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Material |
Other |
|
Colour |
Other |
|
With screws |
N |