text.skipToContent text.skipToNavigation

Catalog No. : CKLSVU

Description: 

UPC:

Single Gang Universal While-In-Use Large Vertical Cover, 4-3/4 Inch Internal Depth, Silver, Aluminum, For use with Single Receptacle up to 2-1/8 Inch Opening
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical box covers

Special Features

Die-cast metal construction provides long-lasting durability

Application

Residential-Holiday and landscape lighting, wells and sump pumps, sprinkler systems, plug-in timers, garages and patios

Specifications

Material

Aluminum Die Cast

Finish

Powder-coated

Color

Silver

Knockouts

Yes

Classifications

Brand Name

Red Dot

Standard

UL E28688
UL E28688

ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Depth

120.65 mm

Shape

Rectangular

Type of fastening

Cover for screw mounting

Model

Mounting cover

Material

Other

Colour

Other

With screws

N