text.skipToContent text.skipToNavigation

Catalog No. : CKL2-024-4NN-6

Description:  BRONZE DUAL COMPRESSION ASSY.

UPC: 75114116244

Copper Compression Terminal, 2 Cables to Pad, 4-Hole NEMA Flat. 4/0 Stranded Copper. Pad 7.5 inch wide x 4 inch deep x .38 inch thick, Die 54 243 15. 40 Degree Angle Cut on corners of Pad opposite Cables. 6 inch Center to Center on Cables.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Copper

Classifications

Brand Name

Homac