text.skipToContent text.skipToNavigation

Catalog No. : CKL-100-4NR

Description:  BRONZE COMP TERM

UPC: 783786028870

Copper Compression Terminal, Cable to Pad, 4-Hole NEMA Flat. 1000 MCM. Pad 3 inch wide x 3.25 inch long x .38 inch thick, Barrel Bore Length 4.25 inch. Overall Length 8.88 inch. Die 24AH. Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac