text.skipToContent text.skipToNavigation

Catalog No. : CKL-100-4NNR

Description:  BRONZE COMP TERMINAL

UPC: 783786028573

Copper Compression Terminal, Cable to Pad, 4-Hole NEMA Flat. 1000 MCM. Pad 4 inch wide x 4 inch long x .31 inch thick, Barrel Bore Length 5 inch. Overall Length 10.63 inch. Die 24AH. Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac