Catalog No. : CKL-100-4N90R
Description: BRONZE COMP TERMINAL
UPC: 783786029020
Copper Compression Terminal, Cable to Pad, 4-Hole NEMA Flat. 1000 MCM. Pad 3 inch wide x 3 inch long x .375 inch thick, Barrel Bore Length 4.25 inch. Die 24AH. 90 Degree Bend. Tin Plated
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Compression |
Material |
Copper |
Finish |
Tin Plated |
Classifications
Brand Name |
Homac |