text.skipToContent text.skipToNavigation

Catalog No. : CKL-075-4N

Description:  COPPER COMPRESSION TERMINAL

UPC: 75114183239

Copper Compression Terminal, Cable to Pad, 4-Hole NEMA Flat. 750 MCM. Pad 3 inch wide x 3.25 inch long x .313 inch thick, Barrel Bore Length 4.25 inch. Overall Length 8.625 inch. Die 20AH.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Copper

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant