text.skipToContent text.skipToNavigation

Catalog No. : CKL-075-2N

Description:  COMPRESSION TERMINAL FOR 750 CU.

UPC: 75114247832

Copper Compression Terminal, Cable to Pad, 2-Hole NEMA Flat. 750 MCM. Pad 2 inch wide x 3 inch long x .42 inch thick, Barrel Bore Length 4.25 inch. Overall Length 8.75 inch. Die 20AH.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Copper

Classifications

Brand Name

Homac