text.skipToContent text.skipToNavigation

Catalog No. : CKL-035-4NR

Description:  COPPER LUG TIN PLATED

UPC: 75114188500

Copper Compression Terminal, Cable to Pad, 4-Hole NEMA Flat. 350 MCM. Pad 3 inch wide x 3.25 inch long x .35 inch thick, Barrel Bore Length 3 inch. Overall Length 7.5 inch. Die 75AH. Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac